IESNA:LM-63-2002
[TEST]P1351678
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R209050D010 E3A301LI
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1115
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
38.4 57.7 88 144.7 274.1 754.6 1741.9 3413 5114.5 5700.2
6223.2 6585.3 6985.9 7325.8 7546.3 7775.9 7907.4 7948.9 7872 7704.1
7482.6 7149.8 6812.9 6424.5 6048.2 5501.9 4859.6 4101.9 3459.6 1813.7
778.9 197.3 85 31.4 10.1 2 1 1 1 1
1 1 0 0 0 0 0 0 0
38.4 57.7 90 143.6 280.2 787 1821.8 3348.3 5056.8 5681
6107.9 6532.7 6919.1 7221.6 7489.7 7671.7 7794.1 7806.3 7726.4 7580.7
7361.2 7080 6724.9 6371.9 5967.2 5378.5 4801.9 4100.9 3340.2 1803.6
784 189.2 82.9 32.4 10.1 2 1 1 1 1
1 0 0 0 0 0 0 0 0
38.4 56.6 89 141.6 275.1 736.4 1719.7 3292.7 4930.4 5473.6
5996.6 6427.5 6765.4 7039.5 7256 7442.1 7534.2 7552.4 7485.6 7348
7132.6 6874.6 6581.3 6146.3 5710.3 5195.4 4548 3858.1 3190.5 1715.6
723.3 187.1 80.9 33.4 10.1 3 1 1 1 1
1 1 0 0 0 0 0 0 0
38.4 56.6 89 142.6 274.1 712.1 1726.7 3198.6 4725 5347.2
5809.4 6216.1 6518.6 6773.5 6966.7 7109.3 7184.2 7196.3 7138.6 7000.1
6818 6574.2 6252.5 5883.3 5432.1 4902.1 4252.6 3644.7 2922.4 1514.3
692.9 194.2 80.9 32.4 11.1 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38.4 55.6 88 139.6 255.9 698 1641.8 3025.6 4504.5 5007.3
5471.6 5880.3 6179.7 6403.2 6570.1 6679.4 6750.2 6767.4 6712.8 6591.4
6402.2 6158.4 5805.4 5434.2 4996.1 4392.2 3830.8 3232 2605.8 1337.3
624.1 194.2 75.9 32.4 11.1 3 1 1 1 1
1 1 0 0 0 0 0 0 0
38.4 56.6 89 137.6 254.9 643.4 1486 2797 4165.6 4683.6
5119.6 5466.5 5771 5981.4 6135.2 6235.3 6290.9 6295 6244.4 6126.1
5932.9 5656.7 5304.7 4922.3 4442.8 3920.8 3383.7 2829.4 2263.9 1136
540.2 188.2 72.8 31.4 12.1 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38.4 54.6 87 135.6 242.8 620.1 1349.4 2502.6 3815.6 4279.9
4670.4 4993.1 5230.8 5438.2 5580.8 5661.8 5708.3 5701.2 5635.5 5486.8
5283.4 5010.3 4654.2 4275.9 3804.5 3338.2 2807.1 2309.4 1808.7 903.3
456.2 168.9 67.8 31.4 12.1 3 1 1 1 1
1 1 1 0 0 0 0 0 0
38.4 55.6 85 134.5 225.6 560.4 1232.1 2204.2 3367.5 3800.5
4165.6 4465.1 4706.8 4862.6 4982 5039.6 5057.8 5031.5 4944.6 4801.9
4579.4 4313.3 3946.1 3589 3159.1 2739.3 2299.3 1866.3 1460.7 752.6
380.4 158.8 61.7 30.3 12.1 3 0 1 1 1
1 1 0 0 0 0 0 0 0
38.4 55.6 82.9 128.5 210.4 502.7 1093.5 1946.3 2933.6 3311.9
3635.6 3906.7 4099.9 4234.4 4321.4 4351.8 4345.7 4292.1 4197 4035.1
3845 3573.9 3243.1 2857.7 2524.9 2115.2 1745 1440.5 1117.8 588.7
325.7 146.7 56.6 27.3 12.1 4 0 1 1 1
1 1 1 0 0 0 0 0 0
38.4 54.6 82.9 125.4 202.3 459.3 953.9 1676.2 2526.9 2830.4
3100.5 3291.6 3452.5 3560.7 3610.3 3612.3 3581 3504.1 3393.8 3246.1
3025.6 2780.8 2506.7 2201.2 1914.9 1605.4 1340.3 1079.3 869.9 479.5
264 134.5 50.6 24.3 11.1 4 0 1 1 1
1 1 1 1 0 0 0 0 0
38.4 49.6 65.8 86 113.3 143.6 205.3 286.3 341.9 351
352 349 340.9 332.8 319.7 303.5 284.3 262 241.8 218.5
195.2 175 155.8 136.6 116.3 94.1 71.8 55.6 43.5 27.3
16.2 9.1 4 2 0 0 0 1 1 1
1 1 1 1 1 1 1 1 0
38.4 44.5 49.6 53.6 55.6 56.6 55.6 50.6 43.5 41.5
38.4 35.4 32.4 30.3 28.3 25.3 23.3 20.2 17.2 14.2
12.1 10.1 9.1 8.1 6.1 5.1 4 3 3 1
0 0 0 0 1 1 2 2 2 3
3 3 3 2 2 2 2 2 0
38.4 39.5 36.4 33.4 29.3 25.3 21.2 17.2 14.2 12.1
11.1 10.1 9.1 8.1 7.1 6.1 5.1 4 3 3
2 2 2 2 1 1 1 0 0 0
1 1 1 2 2 2 3 3 4 4
4 4 4 3 3 3 3 3 0
38.4 33.4 27.3 22.3 18.2 13.2 10.1 6.1 4 3
2 2 1 1 1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 1 2 3 4 4 4
4 3 3 3 2 2 2 2 0
38.4 28.3 22.3 16.2 12.1 8.1 4 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 2 3 3 4 4 4
4 4 3 2 2 1 1 1 0
38.4 27.3 20.2 14.2 9.1 5.1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 1 2 3 4 4 5.1 5.1 5.1 5.1
5.1 4 4 3 3 2 1 0 0
38.4 26.3 19.2 13.2 9.1 5.1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 2 3 3 4 5.1 5.1 6.1 6.1 6.1
5.1 5.1 4 3 3 2 1 1 0
